IESNA:LM-63-2002
[TEST]P943589
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-850-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34292
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4569.6 4213.7 3889.3 3587.1 3340.6 3234.9 3229.3 3285 3433.3 3748.4
4239.7 4814.3 5463.2 6175 6772 7311.4 7812 8366.2 8818.6 9304.3
9903.1 10297.9 10589 10963.4 11501 12591.1 14220.6 16272.7 17965.3 17741
14554.3 7804.5 2545.3 1080.8 422.7 139 0
4569.6 4239.7 3917.1 3611.2 3364.7 3242.3 3244.2 3296.1 3442.5 3754
4236 4786.5 5437.2 6158.4 6757.1 7304 7793.4 8318 8790.8 9278.3
9866 10320.2 10633.5 10900.4 11456.5 12479.8 14029.6 16083.7 17894.8 17698.3
14830.5 8242 2927.2 1125.3 472.7 168.7 0
4569.6 4250.8 3941.2 3648.3 3403.6 3264.6 3246 3279.4 3392.5 3631.6
4041.3 4591.9 5227.7 5908.1 6549.5 7126 7608 8049.2 8514.5 9044.7
9634.2 10270.1 10789.2 11191.4 11682.7 12515.1 13851.7 15864.9 18156.2 19075.7
16964.2 11013.5 4389.8 1961.3 865.7 309.6 0
4569.6 4245.2 3963.4 3689.1 3449.9 3310.9 3270.1 3294.2 3372.1 3548.2
3880 4350.9 4912.6 5526.2 6156.5 6816.5 7444.9 7973.2 8470.1 9013.2
9673.2 10333.1 10933.8 11473.2 12099.8 12884 14107.5 16105.9 19148 22141.9
22088.1 16308 8303.2 3920.8 1813 621 0
4569.6 4273 4017.2 3779.9 3563 3409.2 3351.7 3362.8 3422.1 3551.9
3787.3 4148.8 4632.7 5151.7 5698.6 6343.7 7094.5 7878.7 8572 9289.4
9982.8 10755.8 11571.5 12346.4 13214 14307.7 15848.2 18117.3 21741.5 26309.3
27949.9 21819.3 14177.9 7276.2 3151.5 980.7 0
4569.6 4269.3 4033.9 3796.6 3583.4 3422.1 3357.2 3372.1 3429.5 3555.6
3766.9 4119.2 4584.5 5096.1 5630 6260.3 7018.5 7815.7 8546.1 9296.9
10010.6 10781.8 11597.4 12415 13323.3 14452.3 15991 18230.4 21745.2 26211
27936.9 22147.5 14116.8 7163.1 3082.9 945.4 0
4569.6 4308.3 4095.1 3898.6 3713.2 3564.9 3488.9 3475.9 3531.5 3644.6
3826.3 4106.2 4462.1 4890.4 5420.5 6024.9 6810.9 7691.5 8653.6 9676.9
10705.8 11717.9 12672.6 13601.4 14583.9 15692.5 16943.8 18488 20467.9 22342.1
21194.6 14900.9 6386.4 2033.6 734.1 179.8 0
4569.6 4356.5 4187.8 4043.2 3906 3785.5 3707.6 3670.5 3694.6 3792.9
3952.3 4159.9 4434.3 4816.2 5337.1 5997.1 6786.8 7695.2 8681.4 9686.2
10642.7 11556.6 12426.1 13264 14018.5 14676.6 15193.8 15484.9 15243.9 13419.7
8531.2 2984.6 1171.6 672.9 333.7 114.9 0
4569.6 4423.2 4310.1 4213.7 4128.4 4045 3993.1 3976.4 3993.1 4058
4167.4 4323.1 4554.8 4910.7 5385.3 5987.8 6716.4 7539.4 8379.2 9198.6
9953.1 10700.2 11319.4 11868.1 12270.4 12470.6 12396.4 11812.5 10212.6 6879.5
2845.6 1221.7 836.1 587.7 376.3 163.1 0
4569.6 4488.1 4434.3 4395.4 4358.3 4330.5 4324.9 4349 4399.1 4489.9
4610.4 4769.9 4986.7 5314.9 5735.7 6290 6972.2 7741.5 8547.9 9385.8
10236.7 11076.5 11855.1 12526.2 13058.2 13265.9 12863.6 11313.8 8021.4 3618.6
1499.7 960.3 680.3 465.3 304 139 0
4569.6 4582.6 4590 4610.4 4632.7 4666 4716.1 4801.4 4918.2 5066.5
5257.4 5491 5815.4 6267.7 6859.1 7576.5 8388.5 9248.7 10142.2 11037.6
11925.6 12796.8 13616.2 14177.9 14287.3 13701.5 12146.2 9397 5437.2 2037.3
1053 728.5 504.2 311.4 185.4 66.7 0
4569.6 4608.6 4641.9 4697.6 4745.8 4803.2 4881.1 4975.6 5107.2 5266.7
5457.6 5706 6034.2 6466.1 6988.9 7598.8 8268 8968.7 9695.4 10407.3
11087.6 11762.4 12335.2 12661.5 12520.6 11743.9 10179.3 7763.8 4425 1677.7
895.4 609.9 422.7 254 139 38.9 0
4569.6 4638.2 4706.8 4781 4862.5 4933 5029.4 5138.8 5253.7 5407.6
5578.1 5770.9 6021.2 6334.5 6699.7 7109.4 7556.1 8015.9 8486.7 8931.7
9348.8 9686.2 9860.4 9719.5 9148.6 8060.4 6556.9 4749.5 2697.3 1238.3
754.5 533.9 378.2 246.6 146.5 50.1 0
4569.6 4673.5 4794 4918.2 5025.7 5109.1 5199.9 5270.4 5324.1 5376
5413.1 5440.9 5466.9 5479.9 5459.5 5368.6 5201.8 4999.7 4801.4 4510.3
4033.9 3424 2836.3 2346.9 1946.5 1629.5 1382.9 1190.1 1027 888
747.1 624.7 507.9 380 242.8 89 0
4569.6 4725.4 4879.2 5029.4 5131.3 5198.1 5233.3 5246.3 5218.5 5170.3
5099.8 4996 4827.3 4608.6 4334.2 4030.2 3733.6 3449.9 3170 2888.2
2602.7 2343.2 2120.8 1902 1711.1 1544.2 1405.2 1284.7 1167.9 1051.1
913.9 782.3 630.3 470.9 276.2 109.4 0
4569.6 4769.9 4962.6 5099.8 5185.1 5212.9 5196.2 5166.6 5098 4999.7
4838.4 4586.3 4297.1 4020.9 3807.7 3631.6 3435.1 3208.9 2977.2 2760.3
2584.2 2489.7 2352.5 2163.4 1983.6 1820.4 1655.5 1494.2 1351.4 1214.2
1056.7 884.3 684.1 483.8 281.8 135.3 0
4569.6 4806.9 5012.7 5140.6 5187 5172.1 5144.3 5081.3 4968.2 4792.1
4558.5 4310.1 4085.8 3889.3 3702.1 3518.5 3323.9 3118.1 2938.3 2803
2762.2 2751.1 2656.5 2500.8 2332.1 2159.7 1952.1 1748.1 1559.1 1399.6
1243.9 1071.5 901 695.2 485.7 252.1 0
4569.6 4845.9 5057.2 5170.3 5179.5 5140.6 5090.6 4994.2 4819.9 4606.7
4415.8 4258.2 4089.5 3893 3674.3 3459.2 3234.9 3023.6 2828.9 2717.7
2680.6 2632.4 2574.9 2476.7 2306.1 2135.6 1987.3 1850.1 1744.4 1627.6
1481.2 1325.5 1156.8 958.4 750.8 446.8 0
4569.6 4870 5079.4 5162.9 5153.6 5096.1 5018.3 4884.8 4686.4 4508.5
4384.3 4263.8 4113.6 3919 3681.7 3409.2 3140.4 2886.4 2663.9 2565.7
2461.9 2391.4 2308 2130 1953.9 1818.6 1705.5 1623.9 1559.1 1457.1
1357 1205 1034.4 867.6 671.1 398.6 0
4569.6 4879.2 5099.8 5170.3 5140.6 5079.4 4981.2 4808.8 4616 4473.2
4367.6 4258.2 4117.3 3937.5 3687.2 3379.5 3040.2 2736.2 2500.8 2384
2254.2 2137.4 1972.5 1775.9 1625.8 1510.9 1420 1344 1262.4 1167.9
1097.5 951 774.9 634 487.6 244.7 0
4569.6 4907 5114.7 5174 5142.5 5072 4951.5 4777.3 4584.5 4451
4350.9 4230.4 4098.8 3906 3657.6 3351.7 3003.2 2660.2 2404.4 2232
2059.6 1933.5 1755.6 1609.1 1468.2 1358.8 1271.7 1203.1 1145.7 1080.8
1141.9 947.3 723 552.4 409.7 170.6 0
4569.6 4905.2 5118.4 5179.5 5146.2 5068.3 4960.8 4779.1 4580.8 4454.7
4350.9 4236 4108 3920.8 3678 3370.2 3019.9 2669.5 2397 2215.3
2042.9 1911.3 1737 1586.9 1446 1334.7 1247.6 1180.9 1130.8 1065.9
1179 873.1 691.5 556.1 413.4 170.6 0
